IESNA:LM-63-2002
[TEST]P735859
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S1005D935-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3844
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1889.3 1993.2 2110.1 2251.6 2365.9 2468.5 2586.6 2634.7 2668.4 2682.7
2671 2643.8 2591.8 2511.3 2438.6 2356.8 2242.5 2147.7 2060.7 1991.9
1891.9 1808.8 1699.7 1686.8 1604.9 1559.5 1495.9 1449.1 1403.7 1356.9
1318 1228.4 1153.1 1073.9 986.9 899.9 802.5 701.2 614.2 528.5
461 414.2 362.3 315.5 277.9 238.9 202.6 164.9 133.7 102.6
75.3 49.3 28.6 11.7 0
1889.3 1982.8 2089.3 2202.3 2321.7 2439.9 2528.2 2598.3 2654.1 2671
2676.2 2656.7 2620.4 2574.9 2504.8 2433.4 2345.1 2258.1 2185.4 2093.2
2008.8 1928.3 1804.9 1776.4 1699.7 1637.4 1585.5 1524.4 1476.4 1420.6
1376.4 1277.7 1185.5 1105 1028.4 947.9 863.5 779.1 684.3 598.6
515.5 450.6 390.8 340.2 294.8 251.9 213 174 140.2 107.8
76.6 51.9 29.9 13 0
1889.3 1937.4 2017.9 2103.6 2190.6 2281.5 2354.2 2436 2500.9 2547.7
2581.4 2599.6 2607.4 2602.2 2587.9 2564.5 2521.7 2489.2 2430.8 2372.4
2307.4 2247.7 2147.7 2121.8 2060.7 1985.4 1917.9 1847.8 1780.2 1725.7
1656.9 1516.7 1388.1 1271.2 1171.2 1073.9 986.9 911.5 827.1 753.1
679.1 606.4 535 467.5 397.3 336.3 277.9 225.9 177.9 131.1
93.5 61 33.8 14.3 0
1889.3 1940 1982.8 2020.5 2059.4 2108.8 2158.1 2190.6 2243.8 2265.9
2299.6 2338.6 2365.9 2377.6 2403.5 2411.3 2420.4 2425.6 2421.7 2412.6
2408.7 2395.7 2371.1 2363.3 2338.6 2315.2 2281.5 2256.8 2216.5 2185.4
2143.8 2045.1 1934.8 1819.2 1704.9 1571.2 1449.1 1323.2 1201.1 1086.8
967.4 853.1 747.9 653.1 557.1 466.2 384.4 309 244.1 179.2
126 80.5 44.1 16.9 0
1889.3 1906.2 1906.2 1903.6 1897.1 1891.9 1882.8 1871.1 1865.9 1856.9
1842.6 1824.4 1807.5 1797.1 1778.9 1758.2 1733.5 1720.5 1699.7 1671.2
1645.2 1627 1586.8 1575.1 1545.2 1530.9 1499.8 1463.4 1437.4 1412.8
1379 1298.5 1223.2 1144 1064.8 990.8 909 831 757 681.7
610.3 544.1 483 416.8 363.6 310.3 264.9 214.3 171.4 131.1
93.5 62.3 35.1 15.6 0
1889.3 1868.5 1825.7 1786.7 1749.1 1712.7 1677.7 1637.4 1599.8 1580.3
1540 1507.6 1479 1446.5 1410.2 1380.3 1346.5 1320.6 1290.7 1262.1
1236.2 1211.5 1170 1160.9 1132.3 1106.3 1083 1058.3 1031 1007.6
980.4 925.8 867.4 814.2 762.2 712.9 666.1 619.4 576.5 537.6
492.1 448 405.1 363.6 322 280.5 238.9 200 159.7 124.7
89.6 61 35.1 16.9 0
1889.3 1833.5 1753 1686.8 1636.1 1586.8 1542.6 1486.8 1437.4 1412.8
1371.2 1333.6 1307.6 1275.1 1245.3 1214.1 1185.5 1160.9 1124.5 1097.2
1071.3 1051.8 1008.9 994.7 971.3 955.7 931 911.5 897.3 875.2
855.7 809 771.3 728.5 690.8 654.4 618.1 583 546.7 511.6
471.4 435 398.6 361 320.7 280.5 240.2 203.9 164.9 129.9
96.1 63.6 37.7 16.9 0
1889.3 1811.4 1733.5 1651.7 1598.5 1534.8 1480.3 1419.3 1395.9 1344
1311.5 1272.5 1249.2 1207.6 1177.7 1140.1 1115.4 1077.8 1050.5 1031
1003.7 977.8 953.1 938.8 921.9 899.9 880.4 860.9 844 822
806.4 763.5 727.2 699.9 668.7 638.9 610.3 577.8 545.4 511.6
475.3 437.6 403.8 368.8 332.4 293.5 255.8 216.8 176.6 140.2
101.3 67.5 37.7 14.3 0
1889.3 1793.2 1708.8 1647.8 1580.3 1514.1 1451.7 1398.5 1371.2 1316.7
1277.7 1240.1 1220.6 1171.2 1146.6 1111.5 1077.8 1053.1 1027.1 1003.7
980.4 957 924.5 915.4 894.7 876.5 858.3 833.6 818.1 797.3
784.3 750.5 720.7 694.7 670 641.5 610.3 580.4 548 514.2
480.4 444.1 410.3 375.3 340.2 300 261 222 180.5 140.2
101.3 67.5 36.4 15.6 0
